For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
XSW - Bulkhead fitting, angle 90°
Bill of material
XSW NW 04 HL
DES
Identifier
XSW NW 04 HL
SER
Series
Light
PRES
Pressure
PN 315 bar
OD
Pipe diameter
6 mm
G1
Thread G1
M 12 x 1.5
D
Diameter D
17 mm
B
Position of lock nut B
16 mm
L1
Length L1
34 mm
L2
Length L2
27.0 mm
L3
Length L3
19 mm
L4
Length L4
12.0 mm
L5
Length L5
14 mm
SW
Width across flats SW
12 mm
S1
Width across flats S1
17 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.